COMOS PipeSpec

Safely defining and managing pipes with COMOS PipeSpec.

Description

The versatile pipe parts catalog in COMOS PipeSpec Designer allows quick and quality-assured pipe spec construction based on internationally validated standards. Using parameters such as material, pressure and temperature, components can be selected from a multitude of options and classified in pipe specs. You can also attach generic, configurable description texts for parts lists, order lists, etc to the pipe specs to get a better overview. If pipe part attributes are to be changed, the respective pipe spec is automatically updated using an inheritance mechanism. Furthermore, the object orientation ensures consistent pipe spec use across all departments and disciplines.

COMOS Pipe Spec

Benefits

  • User-friendly pipe engineering due to clear handling

  • Versatile pipe parts catalog for quick and quality-assured pipe spec construction

  • Reduced potential for errors due to the automatic update of pipe parts

  • Quality assurance due to consistent use of pipe specs across all departments and disciplines


Security information

To ensure the secure operation of a plant or machine it is also necessary to take suitable preventive action (e.g. cell protection concept) and to integrate the automation and drive components into a state-of-the-art holistic industrial security concept for the entire plant or machine. Any third-party products that may be in use must also be taken into account.
Please find further information at: http://www.siemens.com/industrialsecurity