Targeted service and maintenance management with COMOS MRO.


With COMOS MRO (Maintenance, Repair & Overhaul), all aspects of management, planning, and organization of operation and maintenance, including plant documentation, are carried out in a single system. This means that any changes to the plant due to service and maintenance processes are also immediately available in the engineering data.


  • Complete system integration for better planning accuracy

  • Reduction of unproductive times to a minimum

  • A high degree of automation reduces administrative effort

  • Optimized planning reduces the need for stock of materials

  • Improved identification of weakpoints reduces the failure rate

  • Individual modification of measures lowers maintenance costs

  • High efficiency leads to ashorter amortization period

Design and functions

COMOS MRO enables you to create personalized work packages for the structured division of pending processes. The integration of ERP applications (ERP = Enterprise Resource Planning) makes use of functions in COMOS MRO for optimum monitoring and control of resources, such as demand indications, availability checks, inventory management and many more.

Complete management, engineering as well as organization of operation and maintenance

For optimum maintenance, individual components can undergo a risk analysis in COMOS and be evaluated according to different criteria. The maintenance measures that should be used are derived from the defined criteria. In the case of condition-based maintenance, the appropriate measures are, dependent on the condition of a component, always taken in time. Error messages or specific events are responded to. Risk-based maintenance is carried out preventively, based on safety aspects, legal guidelines etc, in defined intervals.

Security information

To ensure the secure operation of a plant or machine it is also necessary to take suitable preventive action (e.g. cell protection concept) and to integrate the automation and drive components into a state-of-the-art holistic industrial security concept for the entire plant or machine. Any third-party products that may be in use must also be taken into account.
Please find further information at: