COMOS Interface Library

Description

As a part of improved interoperability, COMOS Interface Library provides configurable interfaces for the bidirectional exchange of information between COMOS and third party software. It also offers integration toolkits for the exchange of business functions with external applications.

Benefits

  • Efficient engineering and operation through smooth data handover

  • Higher flexibility and interoperability

  • Increased productivity


Design and functions

Standard interfaces for data import and export:

  • Process simulators (e.g. AspenPlus, CHEMCAD, Ebsilon Pro, HYSYS, Pro/II, HTRI, HTFS/TASC+)

  • Drawing programs (e.g. DGN (Microstation), DWG (AutoCAD), DXF (neutral), 2D PDS)

  • Document formats (e.g. Microsoft Excel and Word, Adobe PDF)

  • Generic data exchange formats (e.g. *csv, *.xml,¬†IDF (ISOmetric), XMpLant, ISO 15926¬†connector)

  • Project management software (e.g. Microsoft Project, Primavera)

COMOS Interface Library

Integration toolkits for dynamic connection to:

  • SIMATIC PCS 7

  • PIA Life Cycle Portal

  • Process Data Interface: Teamcenter / NX

  • 3D authoring adapters (e.g. AVEVA PDMS, Bentley OpenPlant)

  • ERP Integration Toolkit (e.g. SAP)