COMOS 3D Integration

Integrated 3D engineering without media breaks

Description

COMOS 3D Integration creates a connection between the individual COMOS software solutions and 3D tools and thus ensures the exchange of information.

Benefits

  • Shorter engineering times due to convergence of P&ID, isometry and 3D

  • Improved and secured plant documentation due to integration of all 3D layout documents and drawing derivations

  • Error prevention due to data consistency in all supported disciplines and departments

  • Increased quality due to rulebased determination of connection material


Design and function

A 3D engineering adapter within COMOSĀ ensures a seamless connection of P&ID, isometry as well as 3D and the consistency of bidirectional data flow. The 3D engineering adapter arranges the direct synchronization of process and construction data between P&ID and 3D engineering. The software solution enables bidirectional engineering without media breaks between isometry and 3D engineering.

COMOS 3D Integration

COMOS also offers an integration tool for AVEVA PDMS. Any engineering data created in COMOS can be optimally synchronized with the 3D model using COMOS PDMS Integration. There is convenient navigation between the two systems. This makes inconsistencies easy to spot for the user. Time-consuming checks are eliminated and the error potential is reduced.

Security information

To ensure the secure operation of a plant or machine it is also necessary to take suitable preventive action (e.g. cell protection concept) and to integrate the automation and drive components into a state-of-the-art holistic industrial security concept for the entire plant or machine. Any third-party products that may be in use must also be taken into account.
Please find further information at: http://www.siemens.com/industrialsecurity