SIMATIC MP 377 INOX 15 inch Touch

15 inch Multi Panel with a TFT touch display and stainless steel front

Description

Most powerful Multi Panel with a 15” TFT touchscreen display, a resolution of 1024 x 768 pixels and a stainless steel front .

Area of application

The MP 377 15” Touch is intended for HMI tasks of higher complexity in the food and beverage industry or industries with comparable environmental conditions. In addition to providing HMI standard functionality, the application range can be expanded through the WinCC flexible options Smart Access, Smart Service, OPC Server and Audit.

Benefits

  • Comprehensive functionality

  • Special modifications for requirements of food and beverage indfustry

  • Wide range of connection options

  • Innovative HMI concepts thanks to Smart options

  • Additional software included in the delivery scope

  • Can be used worldwide with 32 configurable languages (of which 16 are online-switchable)


Design and functions

The MP 377 INOX is a variant of the MP 377 15 inch Touch Multi Panel.
The Windows CE-based devices features 12 MB of application memory and a high-contrast TFT display with a resolution of 1024 x 768 pixels.
For the operation with WinCC flexible options, 12 MB of supplemental memory is available. The device possess a battery-less non-volatile alarm buffer and additional non-volatile memory for software-PLC data.
Commensurate with the more demanding application profile, the device offers a wide range of interfaces, the option of using scripts and archives, and generally larger quantity structures. 16 online-switchable languages are other attributes of this performance class.
In addition to WinCC flexible Runtime, the Microsoft Media Player, Microsoft Internet Explorer for Pocket PCs and Microsoft Viewer (Word, Excel and PDF) are included in the delivery scope.

Technical data

Display

15.1 inch TFT display, 64K colors

Resolution

1024 x 768 pixels

Control elements

Resistive analog touch

User memory

12 MB, additional 12 MB for options
256 KB non-volatile memory for Software PLC data

Interfaces

1 x RS485,

1 x RS422,

2 x USB

2 x RJ 45 Ethernet

1 x combined SD/Multi Media Card Slot
1 x CF card slot

Degree of protection

IP 66K, NEMA 4x front when installed

IP 20 rear

Installation cutout

368 x 290 mm (W x H)

Front panel

400 x 310 mm (W x H)

Device depth

72 mm

Engineering software

WinCC (TIA Portal) Comfort /
WinCC flexible Standard


Security information

To ensure the secure operation of a plant or machine it is also necessary to take suitable preventive action (e.g. cell protection concept) and to integrate the automation and drive components into a state-of-the-art holistic industrial security concept for the entire plant or machine. Any third-party products that may be in use must also be taken into account.
Please find further information at: http://www.siemens.com/industrialsecurity