SIMATIC HMI - Always the right hardware

As part of our range of SIMATIC HMI products, we are offering numerous products that are perfectly matched to the special requirements of the respective location of use. For the food and beverages industry we supply, for example, devices with stainless steel fronts, and for industries facing particularly harsh environmental conditions, we offer fully enclosed devices with dust and splashwater protection in a rugged aluminum enclosure with high degree of protection IP65.


IP65 versions


The all-round IP65 protected PRO devices and expansion modules enable flexible operation via support arm or pedestal. The service-friendly rear panel is easy to detach, even after installation, for example, when replacing the memory card or subsequent cabling.



Stainless steel versions


Certified stainless steel equipment offers safety and purity for hygienic applications in the pharmaceutical, fine chemicals and food/beverage industries. Its smooth, splinter-proof surface with IP67K degree of protection is easy to clean and drains liquids quickly.




Versions for hazardous areas


The HMI devices for hazardous areas can be used in zones 1/21 and 2/22 without implementing special measures, such as costly enclosures or additional certifications. This also applies to the chemical, oil/gas or shipbuilding industries.