Product announcement SIMATIC ITP1000

A new level for mobile computing

The SIMATIC ITP1000 brings the performance of SIMATIC Industrial PCs to the tablet format.

You benefit from maximum performance for mobile computing in your production – for many years, thanks to the latest processor technology, industrial-grade designs and long-term availability of components.



Your benefits

Uniquely high performance for industrial applications

Well thought-out interfaces and numerous configuration options

Low total cost of ownership and excellent investment protection

Coordinated concept for seamless integration into your automation architecture.


SIMATIC Industrial Tablet PC at a glance

  • Powerful: Latest Intel Core i5 "Skylake" CPU

  • Secure: TPM2.0 support for Windows 7 and 10

  • Brilliant: 10.1" display (1280x800) with capacitive multi-touch

  • Versatile: RFID, barcode reader, camera

  • Integrated: WiFi 802.11 a/b/g/n, Bluetooth 4.0, Gb LAN, serial, USB 3.0 Type C

  • Configurable: 6 programmable function keys

  • Stable: Docking station for easy one-hand docking


Technical specifications

CPU

Intel Core-i5 DualCore (Skylake H)

Memory

4 GB RAM / optional 8 GB RAM

Hard disk

SSD >= 128 GB

Display

10.1" (min. 1280x800), multi-touch

Barcode / camera / RFID

1D/2D barcode scanner / camera / RFID

External interfaces

1x Gb LAN, 2 x USB 2.0, SD card slot, 1x DC-in, 1x serial, 1x USB 3.0 Type C, MiniDP, Kensington

Wireless

WiFi 802.11 a/b/g/n, Bluetooth 4.0

Special features

6 freely programmable keys

Protection class / drop height / temperature

IP40 / acc. to MIL810 / +5 °C to +45 °C (continuous operation)

Battery life

Depending on application/battery capacity: 5,900 mAh / approx. 5.5h acc. to MobileMark 2014

Dimensions

328 mm x 215 mm x 33 mm

Weight

Approx. 1.6 kg (depending on configuration)


Easy one-hand docking