SIMATIC IPC547G

Latest technology and maximum performance for industrial applications

The innovated SIMATIC IPC547G provides the latest PC technology in a reengineered industrial design that has received the coveted Red Dot Design Award. Powerful and designed for use in industrial settings, it impresses as a workstation or server in industrial applications requiring high computer performance as well as system and data availability. These include applications in industrial high-end image processing, as a reliable platform for SCADA systems, or production-level data acquisition and processing.


The IPC547G enclosure concept has again been developed further, always with a focus on continuity and compatibility with previous versions. Its ease of servicing sets new standards in this class. This makes it easy to expand the IPC and reduces maintenance – with new safety functions to enhance access protection.

This earned the enclosure concept the coveted Red Dot quality seal for design in 2016.


SMATIC IPC547G at a glance

Latest technology and maximum performance

Impressive ease of servicing

High system and data availability

Multi-monitoring and high flexibility for expansions

Industrial functionality at an attractive price


The housing has a depth of only 356 mm, which saves a lot of space in the control cabinet.


Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. For more information about industrial security, please visit: