SIMATIC IPC347E

High performance and robustness for industry-related applications

The new SIMATIC IPC347E is the entry-level version of the SIMATIC industrial PCs in 19" format.

It is especially suitable for production applications requiring a PC with greater robustness and a higher availability than office PCs. In particular for visualization and SCADA tasks, data acquisition and management, and measuring and testing tasks in discrete manufacturing or process automation, but also, for example, in logistics or laboratory automation.

It is designed for 24-hour continuous operation, even with increased temperature, vibration, shock and EMC requirements, and comes with overpressure ventilation and dust protection filters. Continuous operation without power loss is ensured even in ambient temperatures up to 40 °C.

The SIMATIC IPC347E at a glance

Designed for 24/7 continuous operation

High performance

Optimized price

Variety of interfaces

Maintenance-friendly enclosure

As a member of the SIMATIC IPC family, the IPC347E is certified for use in industrial environments and service and support worldwide.

Design and function

Five fixed, price-optimized configurations are available that differ by their processor type, RAM, optical drives, and operating system.


Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. For more information about industrial security, please visit: