Rack computers from Siemens – perfect for industrial server applications

SIMATIC Rack PCs offer sufficient system performance for demanding applications and are ideal for performing a wide range of tasks in many different sectors. Thanks to numerous interfaces every SIMATIC Rack PC can be quickly and flexibly extended.

Sophisticated innovative industrial design and integrated diagnostics and message functions make the Siemens rack computers highly available and particularly easy to maintain. PC options for industrial server applications offer higher system performance and availability as well as data security.




SIMATIC IPC347E


The SIMATIC IPC347E is the new industrial PC in 19" format in the lower price segment. It is especially suitable for applications in production, requiring greater ruggedness than office PCs.




SIMATIC IPC647D


The SIMATIC IPC647D is especially suitable for the space-saving implementation of high-speed computing and visualization tasks, e.g. machine vision and data processing, or industrial server applications. The rugged IPC is only two height units.


SIMATIC IPC847D


Maximum expandability and industrial functionality characterize the SIMATIC IPC847D. With its high long-term availability, it offers high investment protection and ensures reliable operation in particularly rugged environments.