SIMATIC Industrial Thin Client

Widescreen terminal devices for industrial applications

SIMATIC ITC Industrial Thin Clients represent powerful control terminals with high-resolution wide-screen touch displays in 12, 15, 19 and 22 inch formats. Their user-friendliness is particularly advantageous for the realization of distributed HMI solutions with client-server architecture, while their flexible applicability supports machine-level operation and monitoring as well as connection to control systems (SCADA) and numerical controls (SINUMERIK).

The innovative product design of the SIMATIC ITC Industrial Thin Clients was honored with the renowned iF product design award. > International Forum Design


  • High performance with optimized power consumption 
    - Powerful CPU with 1.2 GHz Intel Celeron processor
    - Main memory with 512 MB in DDR3 memory technology
    - Gigabit-LAN interface for rapid communication
    - Dimmable background illumination for optimized power consumption

  • High flexibility 
    - Wide-screen fronts with touch displays in 12“, 15", 19" and 22“ formats
    - Numerous supported protocols: RDP, SmartServer, VNC (SINUMERIK, under construction)
    - Multisession for parallel connections with multiple servers with rapid switchover
    - Integrated web browser, 1 x Gigabit-LAN and 2 x USB interface (rear)

  • High industrial standard 
    - Aluminum die-cast fronts
    - Zero-maintenance continuous operation (without fan, hard disk) up to 50°C
    - Flash memory as bulk memory

  • High system availability 
    - Automatic connection restoration (auto reconnect)
    - Redundant server connections (RDP redundancy)

  • High user friendliness 
    - Rapidly configurable turnkey system with First Setup Assistant
    - Central device management for multiple thin clients via Remote Configuration Center

  • Safe operation in bright environments 
    - Highly luminous displays with high contrast (400 cd/m2)
    - High resolution and readability up to 170° from all directions

  • High investment protection and continuity 
    - MTBF of background illumination up to 80,000 h
    - Integrated wide-screen design with comfort panel, flat panel or panel PC for
      uniform machine/system design
    - Service and support period from 9 to 11 years

Design and functions

Doing away with wear parts such as fan or hard disk, the SIMATIC ITC with aluminum die-cast fronts feature a particularly high ruggedness with zero maintenance. The devices can be detached from the server system over an almost unlimited distance via Industrial Ethernet. A Gigabit-LAN interface, an integrated web browser and manifold supported protocols ensure high flexibility and rapid communication with other systems.

Front panel-variants:

12" TFT-color display Touch screen
Resolution: 1280 x 800 pixels
Dimensions of front panel: 330 x 241 (W x H)

15" TFT-color display Touch screen
Resolution: 1280 x 800 pixels
Dimensions of front panel: 415 x 310 mm (W x H)

19" TFT-color display Touch screen
Resolution: 1366 x 768 pixels
Dimensions of front panel: 483 x 337 mm (W x H)

22" TFT-color display Touch screen
Resolution: 1920 x 1080 pixels
Dimensions of front panel: 560 x 380 mm (W x H).