SIMATIC Industrial Flat Panel

 

Industrial monitors for practical gesture and multi-touch operation

Industrial Flat Panel SIMATIC IFP1900 MT

SIMATIC IFP Industrial Flat Panels are outstandingly suitable as industrial monitors with rapid response times for real-time image updating, e.g. for job mode or trend display. The innovative devices are available as pure display devices or as touch or multi-touch versions (optional as Ethernet Monitor) with widescreen fronts in 12, 15, 19 and 22 inches

Also available is a 15 inch touch version with function keys, front USB interface and keypad.

SIMATIC IFP are connected using the new DisplayPort interface or DVI-D to the industrial PC, which can be up to 30 meters away.

Don't miss the innovative touch


The Industrial Flat Panel SIMATIC IFP are …

valuable

configurable

reliable

and always perfectly styled


Technical specifications

Industrial Flat Panel SIMATIC IFP

Device

Display

Resolution

Type of operation

SIMATIC IFP1200

12 inch

1280 x 800 pixels

Touch

SIMATIC IFP1500

15 inch

1280 x 800 pixels

Display / touch / key

SIMATIC IFP1500

15 inch

1366 x 768 pixels (HD Ready)

Display / multi-touch

SIMATIC IFP1900

19 inch

1366 x 768 pixels (HD Ready)

Display / multi-touch

SIMATIC IFP2200

22 inch

1920 x 1080 pixels (Full HD)

Display / multi-touch