SIMATIC Flat Panel Monitors

Brilliant LCD monitors for industrial applications

Description

SIMATIC Flat Panels are fully industrial LCD monitors with bright TFT displays that can be connected to any SIMATIC IPC and almost all standard PCs. The TFT LCD is protected by a scratch-resistant, anti-reflective mineral glass screen and also available with an optional touch-sensor for the direct process control. For the display sizes 12" and 15" there are also devices with a membrane keyboard.

SIMATIC Flat Panel Monitors

Highlights:

Standard variants

  • Bright TFT display with a large viewing angle

  • Available as pure display or with optional touch screen

  • 5 m maximum distance to computing unit

  • VGA and DVI-D interfaces

  • 24V and 120/240V power supply

  • Suited to installation in the machine, in control cabinets, consoles and gantries or in 19" racks.

  • Protection rate IP65/NEMA 4 (front when mounted)

  • Vibration load during operation 1 g

  • Shock load during operation 5 g

Additional Features of Extended Variants

  • 30 m maximum distance to computing unit

  • 2 USB-Interfaces on the back of the device

  • Background lighting can be dimmed

  • Combined power supply: 24V(DC) and 100-240V (AC)

  • Certificates for ship building

  • Possible Inclination for mounting in a console extended to 70°

Device variants:

SIMATIC Flat Panel 12 inch/ 12 inch Touch

  • 12,1" TFT- color display, 800 x 600 pixels

  • Mounting dimensions: 368 x 290 x 49 mm (W x H x D)

  • Dimensions of front panel : 400 x 310 mm (W x H)

SIMATIC Flat Panel 15 inch / 15 inch Touch

  • 15,1" TFT-color display, 1024 x 768 Pixel

  • Mounting dimensions: 450 x 290 x 51mm (W x H x D)

  • Dimensions of front panel : 483 x 310 mm (W x H)

SIMATIC Flat Panel 19 inch / 19 inch Touch

  • 19,1" TFT-color display, 1280 x 1024 pixels

  • Mounting dimensions: 450 x 380 x 53 mm (W x H x D)

  • Dimensions of front panel : 483 x 400 mm (W x H)

SIMATIC Flat Panel 12 inch Key

  • Resolution: 800 x 600 pixels

  • Mounting dimensions: 450 x 290 x 49 mm (W x H x D)

  • Dimensions of front panel: 483 x 310 mm (W x H)

  • 36 Function keys

SIMATIC Flat Panel 15 inch Key

  • Resolution: 1024 x 768 pixels

  • Mounting dimensions: 450 x 321 x 49 mm (W x H x D)

  • Dimensions of front panel: 483 x 355 mm (W x H)

  • 36 Function keys