SCD Monitors

LCD monitors for professional use

Description

Siemens SCD Monitors are specially suited for professional use, e.g in control rooms. The SCD 1900 can be mounted in control desks offering touch operation. The SCD 19101 is a desktop monitor available with or without touch operation.

SCD 1900 - Flush mounted widescreen monitor

Budget-priced 19 inch flush mounted device with touch operation and 16:10 widescreen.

New: 19" Widescreen Monitor SCD1900

  • TFT-Display with a large viewing angle

  • Resolution 1440 x 900 pixels, 16:10 widescreen

  • Touch operation (analog resistive) via USB interface

  • VGA and DVI-D interface

  • 24V DC power supply (optionally: 100-230 V AC)

  • Suited to installation in the machine, in control cabinets, consoles and gantries.

  • Very low mounting depth, resistant against shock and vibration


SCD 19101 - Desktop Monitor

SCD 19101 Desktop Monitor

The SCD 19101 is an attractive desktop monitor with traditional aspect ratio, which can be ordered with or without touch operation.

With a resolution of 1280 x 1024 pixels the SCD 19101 is suited for the representation of more complex screens. It offers a sharp and high contrast display with a large reading angle.

A mineral galss screen, the protection rating IP 20 and high EMC compatibility as well as a high MTBF make the SCD 19101 a good choice for professional use.