Always the first choice in industrial monitors and thin clients

Much more than just a simple industrial monitor! Siemens provides reliable and and extremely rugged LCD monitors with a multitude of uses: Whether as a desktop device for control centers, as a built-in unit for control consoles or as PC-based visualization and control solutions requiring a spatially divided setup of the operator panel and the industrial PC or server: SIMATIC industrial monitors and thin clients always offer you the optimal solution – as a stand-alone solution or also with several control stations in extensive visualization and control solutions.

SIMATIC Industrial Flat Panels

The Industrial Flat Panel monitors are available as single-touch and multi-touch variants with projected-capacitive touch technology (PCT). They are outstandingly suitable as industrial monitors with rapid response times for realtime image updating.

SIMATIC Industrial Thin Client

SIMATIC ITC Industrial Thin Client are high-performance operator terminals with high-resolution widescreen touch displays in the sizes 12", 15", 19" and 22".

SCD Monitors

Siemens SCD monitors are suitable for professional use, for example, in control rooms and control centers installed in control consoles with touch functionality or as desktop devices with and without operating function.

SIMATIC Flat Panels

SIMATIC Flat Panels are LCD monitors fully suitable for industrial use with a brilliant TFT display, which can be connected to any SIMATIC PC as well as almost all generally available PCs.