SIMATIC IPC827D

High performance and high expansion capability – with the latest generation of Intel® processors (Xeon, Core i3 and Celeron)

The Box PC SIMATIC IPC827D is a rugged and flexibly expandable control cabinet PC for machine-level use in 24-hour continuous operation at ambient temperatures of up to 55 °C.

Flexible scaling and expansion thanks to five slots:

  • 3 x PCI

  • 1 x PCIe x16

  • 1 x PCIe x4


For configuring low-maintenance systems without a harddisk, the IPC827D can be equipped with a solid-state drive with 240 GB (SATA). Higher requirements regarding data availability can be realized with a RAID1 system.

Highlights and Interfaces

Interfaces

Detail view: Image shows device with maximum configuration. Differences to your configuration may appear.

  • media title1
  • media title2

    Benefits


    SIMATIC IPC627D / IPC827D - one platform, many advantages:

    • High performance and particularly fast system reactions:
      - Intel Xeon E3 and 4th generation Core-i3 or Celeron processors
      - Powerful onboard HD graphic integrated in the CPU
      - Up to 16 GB main memory

    • Very high system availability and data security due to
      - RAID1 – system with RAID controller onboard
      - Solid-state drive (SSD) with 240 GB (SATA)
      - ECC-RAM, work memory with error correction

    • Remote access with Intel AMT

    • Optional PROFIBUS or PROFINET interface with three ports for low-cost connection of distributed field devices or for coupling with SIMATIC S7 controllers

    • High data transmission rates and redundancy with two teaming-capable Gigabit Ethernet connections

    • Dual monitoring via DisplayPort and DVI-I graphics interfaces integrated as a standard

    • 4 x USB 3.0 SuperSpeed ports

    • Energy-efficient industrial PCs:
      - Low power consumption due to latest mobile technology
      - Wake-on-LAN functionality for timed start-up of IPCs from a central location via a network, for example, after a weekend without production.


    Design and functions

    • Rugged design and long-term availability. With the same footprint, the IPC827D is compatible with the SIMATIC IPC627D in terms of functionality and image.
      For central operator control and monitoring applications, the SIMATIC IPC677D Panel PC offers the same features combined with a brilliant full HD display.

    • Fast diagnostics of the operating state and display of the BIOS start procedure with four status and alarm LEDs.

    • An externally accessible battery compartment allows fast, simple battery replacement, even during operation.

    • Flexible installation in control cabinets with a high level of user friendliness due to front/portrait assembly kit and mounting brackets at ambient temperatures. All function elements and interfaces can therefore be accessed from the front.


    Security information

    To ensure the secure operation of a plant or machine it is also necessary to take suitable preventive action (e.g. cell protection concept) and to integrate the automation and drive components into a state-of-the-art holistic industrial security concept for the entire plant or machine. Any third-party products that may be in use must also be taken into account. Please find further information at: http://www.siemens.com/industrialsecurity