Automation Technology

Microbox PC SIMATIC IPC427D

Video SIMATIC IPC4x7D (click to start video)

The Microbox PC SIMATIC IPC427D offers maximum performance for complex and demanding control, data collection or communication tasks.

It supports very flexible installation, easy wiring and expansion as well as rapid integration in existing systems.

High performance, fanless

Maximum performance in the embedded range:

  • Intel Core-i7 processor (3rd gen.) with Turbo Boost

  • HD graphics with dyn. frequency integrated in the processor

  • 8 GB DDR3 RAM and ECC support

  • Fast bulk memories (SSD 160 GB, CFast 16 GB)

  • State-of-the-art interfaces (USB 3.0, DisplayPort)

  • Fanless operation up to ambient temperatures of 55 °C


Flexibility and expandability

Flexibility creates leeway:

  • Up to two PCIe expansion slots

  • Diverse bulk memory options (SSD, HDD, CFast)

  • Numerous interfaces onboard (4 x high-speed
    USB 3.0, COM, 2 x Gigabit Ethernet)

  • Multimonitoring with DVI and DisplayPort interface for two monitors


Ruggedness, zero maintenance

24-hour continuous operation without maintenance:

  • No rotating parts (fan, HDD)

  • Battery-free also with retentive memory option

  • High temperature, vibration, shock and EMC resistance

  • Rugged bulk memories (SSD 160 GB, CFast 16 GB)

  • Fanless operation up to ambient temperatures of 55 °C


Easy integration

Easy integration thanks to maximum application flexibility:

  • Flexible installation positions with DIN rail, wall and portrait assembly (diagnostics LEDs always visible)

  • Interfaces on one side for easy wiring

  • Remote operation and maintenance thanks to Intel AMT

  • Numerous certifications and approvals, e.g. shipbuilding, CE, UL, FM Class 1 DIV 2


Rapid commissioning

Unpack, connect, switch on:

  • Pre-installed and activated 32- or 64-bit Windows operating system

  • Turnkey bundles with pre-installed control software WinAC RTX (F) as well as pre-installed visualization software WinCC Advanced / Professional (in preparation)


Security information

To ensure the secure operation of a plant or machine it is also necessary to take suitable preventive action (e.g. cell protection concept) and to integrate the automation and drive components into a state-of-the-art holistic industrial security concept for the entire plant or machine. Any third-party products that may be in use must also be taken into account. Please find further information at: http://www.siemens.com/industrialsecurity