More power for your money

Start saving right now: Our low-priced starter packages with embedded SIMATIC IPC427C industrial PC make it possible.

Starter package A - SIMATIC IPC427C

Together with the preinstalled Windows Embedded Standard 2009 operating system, a 24 V power supply, and a USB flash drive, it includes everything you need to get started right away in the Siemens embedded PC world. For high system availability, the package also includes additional components, e.g. for efficient diagnostics. It’s a powerful package that offers powerful savings.

Starter package A - SIMATIC IPC427C

1 x SIMATIC IPC427C: 1,2 GHz Intel® Core2 Solo processor, 1 GB RAM, hard disk,  PROFIBUS interface

1 x Windows XP Embedded operating system preinstalled

1 x Operating system restore CD

1 x SIMATIC PC USB FlashDrive, 2 GB

1 x Adapter to implement DVI-I on VGA

1 x SIMATIC PC DiagMonitor (diagnostic and alarm software)

1 x Expansion frame for integration of a PCI-104 component

1 x SITOP 120/230 V AC on 24 V DC power supply


Starter package B - PC I/O expansion

SIMATIC IPC427C with PC IO central I/O expansion
In addition to starter package A, you receive the central I/O expansion for your real-time capable, fast measuring and open-loop/closed-loop control tasks.
With the PCI-104 slots of the IPC427C and the expansion frame, you can integrate 12 encoder and counter interfaces and 320 digital and 120 analog I/O interfaces in an extremely compact design.

Starter package B - PC I/O expansion

1 x Starter package A

+ PC IO central I/O expansion 
 - Basic module with encoder/counter interfaces
 - Digital I/O module
 - Analog I/O module
 - Expansion frame for I/O module installation
 - Expansion frame for adaptation of encoder/counter interfaces


Starter package C - DC-UPS SITOP UPS500S

In addition to starter package A, you receive the SITOP UPS500S 24 V uninterruptible power supply. It is just as rugged and maintenance-free as the IPC427C and offers:
- Safe shutdown and correct restart of the IPC
- Reliable operation at temperatures up to 60 °C
- Battery-free, no cabinet ventilation necessary

Starter package C - DC-UPS SITOP UPS500S

1 x Starter package A

+ Maintenance-free SITOP UPS500S, 2.5 kWs (Order No.: 6EP1933-2EC41)
 - Compact DIN rail device with long-life double-layer capacitors for energy storage 
    at ambient temperatures up to 60 °C   
- Software tool supports further processing and response of the SIMATIC IPC427C
   (available as free download)


08/14/2012 | Author: Name