SIMATIC IPC327E

Box PC for economical implementation of diverse industrial applications

SIMATIC IPC327E

The SIMATIC IPC327E Box PC provides a preconfigured, turnkey and complete solution for all industrial applications. Effective immediately, two variants (without operating system / with preinstalled Windows 7 Ultimate) are available from stock and will enable fast and simple introduction into the world of SIMATIC Industrial PCs – also into existing machines and plant concepts. It is especially well suited for acquisition and networking of production and energy data in the production environment as well as in industry-related environments, such as assembly workstations, warehouses and logistics systems, or for standard applications in the image processing field.

SIMATIC IPC327E  at a glance

Powerful and future-proof thanks to latest PC technology

Standards for easy integration into existing systems

Industry-standard mounting options

Reliable in industrial environments thanks to SIMATIC quality

Economical package for industrial applications

Available immediately and over the long term


SIMATIC IPC327E

Easy to mount even under tight space conditions: Tool-free mounting on standard rail

  • media title1
  • media title2
  • media title3

    Technical specifications for SIMATIC IPC327E

    Processor technology

    Intel Celeron Quad Core (N3160, 1.6 GHz)

    RAM

    4 GB

    Communication ports

    2x 10/100/1000 Ethernet RJ45

    Serial ports

    4x RS-232
    2x RS-232 / 422 / 485 (switchable)

    USB ports

    4x USB 2.0
    2x USB 3.0

    Graphics ports

    1x Display Port
    1x VGA

    Memory

    500 GB HDD

    Operating system

    None / Win7 Ult.

    Power supply

    24 V DC

    Operating temperature

    0 – 40 °C

    Certificates

    Industry standards (UL, CE, etc.)

    Internal interfaces

    mini PCIe (half / full size)

    Cooling

    Without fan