Manifold automation within a very small space

The SIMATIC Box PC series is at home in all industrial branches: From the absolutely maintenance-free Nanobox PC SIMATIC IPC227E for standard mounting rail through to the SIMATIC IPC827D Box PC with easy expandability and maximum performance.

The Box PC is suitable for measuring, controlling, regulating and verifying process and machine data, for industrial image processing or for decentralized visualization in combination with SIMATIC Flat Panels.




SIMATIC IPC227E Nanobox PC


The particularly compact maintenance-free SIMATIC IPC227E Nanobox PC provides the highest industry functionality for flexible deployment in harsh conditions at high temperatures up to 60 °C


SIMATIC IPC327E


Implement diverse industrial applications economically: the SIMATIC IPC 327E for simple entry into the world of SIMATIC Industrial PCs.



SIMATIC IPC427E


The compact Microbox PC with powerful 6th generation Intel Core-i processors offers maximum performance for complex and demanding control, data collection, or communication tasks.


SIMATIC IPC627D


The SIMATIC IPC627D Box PC is particularly suitable for applications at ambient temperatures of up to 55 °C and provides high resistance to shocks and vibration. Despite its highly compact design, it can nevertheless be flexibly scaled and expanded.



SIMATIC IPC827D


The SIMATIC IPC827D Box PC is a rugged and flexibly expandable control cabinet PC for continuous use directly at machines at ambient temperatures up to 55 °C.