Panel PC for economical implementation of diverse industrial applications

The SIMATIC IPC377E Panel PC provides a preconfigured, turnkey and complete solution comprising a SIMATIC Industrial PC and a brilliant, rugged single-touch display with glass front available with 12, 15 or 19 inch diagonal screen. The Panel PC is especially well suited for all industrial applications, especially for economical implementation of HMI applications, the acquisition and networking of production and energy data in production environments, such as assembly workstations, warehouses and logistics systems, or for standard applications in the image processing field. It is easy to integrate also in existing machines and plant concepts. The SIMATIC IPC377E is available directly from stock in a total of six variants (12/15/19", each without operating system or with preinstalled Windows 7 Ultimate / Windows 10 Enterprise LTSB 2016) and at an attractive package with corresponding HMI software.

SIMATIC IPC377E at a glance

Powerful and future-proof thanks to latest PC technology

Standards for easy integration into existing systems

Industry-standard display for fatigue-free work

Reliable in industrial environments thanks to SIMATIC quality

Economical package for industrial applications

Available immediately and over the long term

Technical specifications for SIMATIC IPC377E

Display size, operator input

12", 15", 19" / analog-resistive with single-touch

Processor technology

Intel Celeron Quad Core (N3160, 1.6 GHz)


4 GB, 8 GB

Communication ports

2x 10/100/1000 Ethernet RJ45

Serial ports

2x RS-232
2x RS-232 / 422 / 485 (switchable)

USB ports

2x USB 2.0
2x USB 3.0

Graphics ports

1x Display Port
1x VGA


256 GB SSD, 500 GB HDD, without

Operating system

without operating system, Windows 7 Ultimate MUI, Windows 10 Enterprise LTSB 2016

Power supply

24 V DC

Operating temperature

0 – 45 °C


Industry standards (UL, CE, etc.)

Internal interfaces

mini PCIe (half size), mSATA (full size)


without fan