Rugged, high-performance, all-in-one industrial panel PCs with brilliant displays

The SIMATIC Panel PC portfolio optimally suited for visualization tasks directly on the machine or in the plant. The all-in-one Panel PC devices integrate an industrial PC and an operator panel. They convince through their robustness, performance, and a brilliant display. Various device families fulfill a wide range of requirements in manufacturing and process automation.




SIMATIC IPC277E


Based on the IPC227E Box PC, the SIMATIC IPC277E Panel PC provides the highest industry functionality for flexible deployment in harsh conditions – and all this maintenance-free.


SIMATIC IPC377E


The SIMATIC IPC 377E Panel PC: an immediately available, economical package comprising a SIMATIC Industrial PC and operator display for industrial applications.



SIMATIC IPC477E


The SIMATIC IPC477E is a fan-free embedded panel PC with powerful 6th generation Intel Core-i processor for complex visualization and control tasks.


SIMATIC IPC677D


The "all-in-one" Panel PC SIMATIC IPC677D with single-touch or multi-touch is distinguished by high performance, openness and expandability.



SIMATIC HMI Panel PC Ex


The SIMATIC HMI Panel PC Ex can be used directly in hazardous areas of Zones 1/21 and 2/22 without costly enclosures or additional certification procedures.