Tools

Automation TechnologyAutomation Technology

Industrial IoT

For a simply integration into your existing plant

SIMATIC IOT2000 IO-Shield

IOT2000 Input/Output Module provides IOT2000 system with a variety of standard industrial input/output interface, which can provide customers with more applications.

Depending on the industrial area of application, this module has five digital inputs, two analog inputs and two digital outputs. Therefore it allows the direct connection of non-time-critical sensor data to the SIMATIC IOT2000.


SIMATIC IOT2000 IO-shield at a glance

  • High industrial functionality

  • ARDUINO shield with 5x DI, 2x DO and 2x AI

  • Fast assembly, as the suitable cover and fastening material are included in delivery

  • Industrial design

  • Use of the industry-standard voltage ranges (e.g. 24 V with digital in)

  • Suited for 0 … 50° C ambient temperature

  • CE UL approvals

  • Developed and tested for 24/7 operation

  • Highest degree of variability for creating applications

  • The module addressing via GPIOs allows the arbitrary selection of the programming language and development environment.


The product features of the SIMATIC IOT2000 input/output module in detail

Interfaces

ARDUINO

GPIO (I2C and SPI free)

Digital Input

5 x DI (24V)

    Speed of DI

20 Hz, delay < 1.5 ms

    Electrical isolation

Yes

Digital outputs

2x DO

    Type

Transistor

    Electrical isolation

Yes

    Short-circuit protection

Yes, 1A

    Speed

10 Hz

Analog inputs

2x AI (0 … 10 V or 0 … 20 mA can be selected)

    Resolution

9-bit

    Electrical isolation