Software Packages with SIMATIC IPC and S7-mEC

Packages of WinAC RTX / RTX F, WinCC flexible or WinCC bundled with a SIMATIC IPC of your choice

Description

No matter if you run SIMATIC WinAC,  WinCC or WinCC flexible, the platforms for operator stations and servers are Standard PCs and the decision to employ an office or Industry PC depends on the environmental conditions and the chosen architecture.
For applications close to the machine and for control tasks within a strategy of PC-based Automation a SIMATIC IPC is the best choice.
Therefore SIMATIC offers complete systems with a freely configurable IPC and software in a package:

  • easy to order

  • saving you expenses in comparison with the costs of the separate components

  • always a hardware that meets the requirements of SIMATIC Software

  • fully tested systems


Packages with WinAC RTX and WinAC RTX F

SIMATIC WinAC is offered both as a pure software package and as a complete system, consisting of various PC hardware versions and software packages. The order configurator can be used to freely select the equipment of the SIMATIC IPC hardware - depending on individual demands on the display and system capacity

Packages are available with following IPC-platforms:

  • SIMATIC HMI IPC477C (PRO), HMI IPC577C and HMI IPC677C

  • SIMATIC IPC427C and IPC627C

  • SIMATIC IPC547C, IPC647C and IPC847C

  • SIMATIC Panel PC 577B and 677B

  • SIMATIC Box PC 627B and 827B

  • SIMATIC Rack PC 647B and 847B

  • SIMATIC S7 mEC


Packages with WinCC flexible

WinCC flexible is offered both as a pure software package and as a complete system, consisting of various PC hardware versions and software packages. The order configurator can be used to freely select the equipment of the SIMATIC PC hardware - depending on individual demands on the display and system capacity

The customer is responsible for installing the WinCC flexible Runtime-Software and the communication Hard- and Software. The requested WinCC flexible Runtime software is supplied with the devices, as well as the Runtime options WinCC flexible/Archives und WinCC flexible /Recipes.

The customer can select from the following WinCC flexible runtime licenses

  • License for 128 Power Tags

  • License for 512 Power Tags

  • License for 2048 Power Tags

  • License for 4096 Power Tags



Packages are available with following IPC-platforms:

  • SIMATIC HMI IPC477C (PRO), HMI IPC577C and HMI IPC677C

  • SIMATIC IPC427C and IPC627C

  • SIMATIC IPC547C, IPC647C and IPC847C

  • SIMATIC Panel PC 577B and 677B

  • SIMATIC Box PC 627B and 827B

  • SIMATIC Rack PC 647B and 847B

  • SIMATIC S7 mEC


Packages with WinCC

WinCC is offered both as a pure software package and as a complete system, consisting of various PC hardware versions and software packages. The order configurator can be used to freely select the equipment of the SIMATIC PC hardware - depending on individual demands on the display and system capacity and the system requirements, WinCC makes on the basic hardware.

For process communication the customer can choose between the onboard interfaces or the powerful modules CP1613 for Industrial Ethernet and CP 5613 for PROFIBUS

The customer can select from the following WinCC runtime licenses

  • License for 128 Power Tags

  • License for 512 Power Tags

  • License for 2048 Power Tags

  • License for 8K Power Tags

  • License for 64K Power tags



Packages are available with following IPC-platforms:

  • SIMATIC HMI IPC477C*, HMI IPC577C and HMI IPC677C

  • SIMATIC IPC427C* and IPC627C

  • SIMATIC IPC547C, IPC647C and IPC847C

  • SIMATIC Panel PC 577B and 677B

  • SIMATIC Box PC 627B and 827B

  • SIMATIC Rack PC 647B and 847B


* For the Embedded Industrial PCs IPC427C and HMI IPC477C the package is only released with the Operating system XP Professional.