Weighing and Dispensing

Description

Weighing is one of the most critical steps in Life Science manufacturing: if the weighing is inaccurate, the batch can be lost. With an automated weighing & dispensing system, you get it right, first time, every time.

Automated weighing & dispensing ensures accurate and consistent weighing of all material types. Displaying on-screen instructions through intuitive user interfaces, Weighing & Dispensing guarantees a total conformance to cGMP procedures.

The use of an automated weighing solution ensures that the bill of materials is correct and the pharmaceutical rules are respected. At the same time, the relevant risk and safety warnings are displayed to operators and the correct quantity to weigh can be automatically calculated according to potency or density of the raw material.

The extensive use of barcode technology and integrated controls eliminates errors and reduces cycle times dramatically. Materials are identified, labelled and tracked within the weighing phase, making them available for additional use elsewhere in the manufacturing process.

Regulatory reviews and product releases are made easier and faster thanks to the recording and tracking of all actions performed, with a detailed weighing report.