Tools

Automation TechnologyAutomation Technology

LanguageLanguage
Close language layer

Switch language to:


Site ExplorerSite Explorer
Close site explorer

MOTION-CONNECT - connection systems

Cables and Connections – Description

MOTION-CONNECT cables and connections are the ideal solution for all those who wish to use high-quality, system-tested power and signal cables on their machine.

Our solution is characterized by lots of highly convincing features, such as an EMC compatibility test of the complete system (controller, inverter, motor and cables), vibration resistance and all relevant functions.

MOTION-CONNECT cables provides state-of-the-art cables and connections (DRIVE-CLiQ, SPEED-CONNECT, ...) for your Motion Control systems.

Cables and Connections – Benefits

MOTION-CONNECT stands for system responsibility in Motion Control applications:

  • Robust and user-friendly
    through the use of preassembled cables with robust IP67 plugs in metal housing and a user-friendly locking mechanism (SPEED-CONNECT)

  • Application-specific selection
    through simple selection criteria and application-oriented selection parameters tailored to individual applications

  • Superior quality and system responsibility
    due to consistent quality management and system-tested original components


Cables and Connections – Overview of the product portfolio

MOTION-CONNECT cables are available as power and signal cables, or as one cable connection (OCC) technology. There are available as ready-to-connect preassembled power and signal cables as well as cables sold by the meter in the following qualities:

MOTION-CONNECT 500

Proven, economic solution for reduced mechanical stress

MOTION-CONNECT 800 PLUS

For highly dynamic requirements also with longer traversing paths


Cables and Connections – Scope of application

Servo Drive System
SINAMICS S210

Servo Drive System
SINAMICS S120

Drive System

SINAMICS S210

SINAMICS S120

Cable type

One Cable Connection (OCC)

MOTION-CONNECT 500

MOTION-CONNECT 500

MOTION-CONNECT 800 PLUS

MOTION-CONNECT 800 PLUS

Version

One Cable Connection

2 cables

max. traversing distance

50m

100m

Motors

SIMOTICS S-1FK2

SIMOTICS S-1FK7

SIMOTICS S-1FT7

SIMOTICS S-1FG1

SIMOTICS M-1PH8

SIMOTICS L-1FN3

SIMOTICS T-1FW3

SIMOTICS T-1FW6

Typical fields of application

Production machines and machining centers with permanently routed cables or cable drags


Cables and Connections – Highlights

SPEED-CONNECT

For power & signal cables, and OCC

Fast, stable and reliable connections can be made with the new, preassembled cables with SPEED-CONNECT connectors. The cap nut is tightened by hand with a short clockwise rotation, and
secures the connection. The cables with SPEED-CONNECT connectors supplement the MOTION-CONNECT cable portfolio with proven, fully threaded connectors.

DRIVE-CLiQ RJ45 connector

For signal cables

The standard in rugged metal design for connecting motors with DRIVE-CLiQ interface.

DRIVE-CLiQ M17 connector

For signal cables

The flexible and rugged connection system with IP67 degree of protection, and SPEED-CONNECT or fully threaded connectors, e.g. for optimum implementation of an isolation point for DRIVE-CLiQ.

One Cable Connection (OCC)

Power and signal cable in a single cable

Optimized connection system using a single cable for connecting motors and inverters. Time and place savings when installing cables.
Simple cable laying using thin OCC cables for tight bending radii.

DRIVE-CLiQ M12 connector

For external measuring systems

The compact and rugged connection system with IP67 degree of protection for connecting direct measuring systems with DRIVE-CLiQ interface.