SINAMICS drive I/Os

SINAMICS drive I/O modules allow to extend the Motion Control system SIMOTION and the SINAMICS S120 drive system to include digital and analog inputs / outputs and encoder interfaces. The following modules are available:

  • Terminal Board TB30 is inserted in the option slot of the SINAMICS CU320-2/SIMOTION D4x5 Control Unit. This unit provides further digital and analog inputs / outputs.

  • Terminal Modules TM are connected via DRIVE-CLiQ to SINAMICS/SIMOTION. Terminal Modules are used to extend SINAMICS/SIMOTION by further digital and analog inputs / outputs.
    - TM15 / TM17 High Feature
    - TM31
    - TM41

  • Sensor Modules SMC/SME are connected via DRIVE-CLiQ to the SINAMICS/SIMOTION Control Unit. The Sensor Modules SMC (for applications inside the control cabinet) and SME (IP67 version, for applications outside the control cabinet) are required when connecting motors without DRIVE-CLiQ and/or evaluating further encoders in addition to the motor encoder.
    - SMC10/20/30
    - SME20/25