Supplementary system components

The integrated system solution SIMOTION is fully integrated in the Siemens TIA concept (Totally Integrated Automation).
Thus, you can use the complete and proven automation and drive portfolio for SIMOTION.

SIMATIC Panel

SIMATIC panel PCs have been designed for on-site use. The focus lies on ruggedness combined with reliability.
 SIMATIC panel PCs are available as embedded platform and industry-standard PC platform. They can be operated from any location.


SIMATIC S7-300 Peripherie

The range of SIMATIC S7-300 I/Os includes a multitude of signal and function modules which can be used both as central and as distributed peripherals.


Distributed I/Os

In automation engineering, machines and systems are nowadays set up in a distributed configuration. This reduces the wiring expenditure and considerably increases the flexibility and reliability.



SINAMICS drive I/O modules

With the modules of the SINAMICS drive I/Os, you can extend the SIMOTION Motion Control System as well as the SINAMICS S120 drive systems by digital and analog inputs and outputs as well as encoder interfaces.


Power supplies

Anywhere in plant construction and machine building, a failsafe and realiable power supply system must supply the process with energy.


Identification systems

Comprehensive range of RFID systems and code reading systems – from a single supplier. With Siemens as a partner, you can rely on convenient system integration at the automation and IT level as well as application support independently of the technology used.



SIWAREX weighing systems

Wherever forces or weights must be measured in automation and process engineering, state-of-the-art weighing systems are used to monitor and control the most varied production processes.


SIPLUS extreme

SIPLUS is the product family which comprises hardened/refined components based on standard products. SIPLUS allows the distributed use of automation components even under harsh ambient conditions.


Function blocks

Function blocks for I/O modules are available as integral components of the SCOUT command library. The function blocks can be conveniently transferred to the user program via Drag&Drop.