SIMOTION P – PC-based Motion Control

Powerful – maintenance-free – flexible configuration

SIMOTION P: the industrial PC for Motion Control

SIMOTION P320-4 is a high-performance, ultra-compact and maintenance-free embedded industrial PC that has proven itself under tough operating conditions. The controller combines the ruggedness of a PLC with the full motion control functionality of SIMOTION.
It offers all the tried-and-tested features of a conventional PC-based motion control system with all the benefits of state-of-the-art embedded solutions. The embedded PC can also be used without a display, monitor or panel front ("headless") and works without a fan.
SIMOTION P also scores in terms of its varied mounting options, ensuring maximum cost and space savings.

SIMOTION P– typical applications

SIMOTION P is the right choice for all industrial applications where stringent requirements have to be met regarding the motion control of machines, based on a small footprint and maximum ruggedness, for example:

  • Packaging machines

  • Converter technology

  • Renewable energy


SIMOTION P – technology at a glance

Versions

P320-4 Embedded:
Intel Core i3 with Windows Embedded Standard 7
P320-4 Standard:
Intel Core i7 with Windows 7 Ultimate

Storage media

Interchangeable CFast (accessible): 4 Gbyte
P320-4 Standard: SSD, internal
P320-4 Embedded: CFast, internal

Communication

PROFINET onboard (3 Ports)
IsoProfibus Board plug-in (optional)


SIMOTION P - Benefits

High-performance, ultra-compact and maintenance-free industrial PC that has proven itself under tough operating conditions:

  • Full scope of motion control functionality

  • Ruggedness of a PLC

  • Openness thanks to the Windows operating system