SINUMERIK Integrate for production

Higher efficiency in production through intelligent IT integration

The challenge

Future production models will increasingly demand intelligent solutions, for an even higher productivity and efficiency. Machines communicate with higher-level control and supervisory systems – and must be able to be simply expanded to include new functionality. On the path to Industrie 4.0, the SINUMERIK Integrate product suite offers production solutions to integrate IT into production plants and systems.

The solution

The SINUMERIK Integrate product suite facilitates simple networking of machine tools in the IT of the production landscape. As a consequence, productivity in the production facilities of end users and service for machine builders can be increased. As a result of the optimized production, on one hand, more parts can be produced, and on the other hand, production costs, caused by e.g. missing tools, incorrect CNC programs, high energy usage as well as material and tool inventories, can be reduced.

The benefits

For users of machine tools, SINUMERIK Integrate provides a central platform. Various applications to increase productivity in production can be installed on this platform. For manufacturers of machine tools, SINUMERIK Integrate offers a flexible solution; further, it can be used to remotely access machines installed around the globe.