Access MyMachine

Remote maintenance with Access MyMachine

Access MyMachine offers easy-to-use and safe functions for remote diagnostics via an Internet connection.

Typical areas of application

Remote session on the machine.

Access MyMachine is a versatile solution for remote control of the CNC user interface, for the transfer of CNC data for service and diagnostic purposes and for remote access to the integrated PLC. Access MyMachine offers a comprehensive range of functions that can be adapted to individual requirements.

Benefits

Flexible:

  • Remote diagnostics via the Internet

Powerful:

  • Unrestricted remote control of the CNC user interface

  • Arbitrary file transfer from and to the CNC

Secure:

  • Secure encrypted communication for remote diagnostics via the Internet