Status monitoring methods

In order to determine the exact status of your machine tool, ePS Network Services provides various methods via the Condition Monitoring basic service.

Automated test procedures monitor the synchronism, friction, dynamics and accuracy of linear axes. An arbitrary number of PLC or NC variables (regarding the variable monitor) without the need to modify programs. And all this using means which are already integrated in your machine controller. The data of the measurements performed are stored on the ePS severs, analyzed and visualized in addition to individual measurements in single test series with trend displays.

The test procedures can be planned for the relevant use using the integrated maintenance planning option and performed with PLC support as required.