Solutions for tool and mold making

Getting quicker from the concept to the exact mold with SINUMERIK MDynamics

Description

Werkzeugbau, Formenbau

The CNC systems SINUMERIK fulfill superior quality requirements placed on tool and mold making. The SINUMERIK MDynamics technology package ensures perfect surfaces at high machining speeds. SINUMERIK Operate supports uniform machine operation – also when performing complex multitasking tasks. Whether 3-axis /3+2-axis machining or complex 5-axis machining – SINUMERIK is the ideal CNC for every milling task. And thanks to its consistent CAD/CAM/CNC process chain, you can get quicker from the concept to the ready-to-use workpiece.