Productivity Improvement

Detecting and utilizing potential for improvement

With Productivity Improvement, for the first time machining procedures can be analyzed without having to interrupt the current production. In this way, hidden potential for improvement in the productivity can be detected and utilized. With Productivity Improvement, Siemens offers a comprehensive basis to reduce the cycle times of machine tools in the production at the end user. If Productivity Improvement detects unused potential, then this can be purposefully exploited in the production at a suitable time.

Productivity Improvement –advantages at a glance:

  • Reduction of machining times and therefore a direct reduction of unit costs

  • Improvement in the quality and reduction in the number of rejects

  • Reduction in the running-in time of new workpieces

  • Short machine downtime thanks to systematic and time-optimized project development