SIMOTICS T-1FW3 Assembly Kit

The assembly kit – the ideal supplement for an extremely stiff drive train

The assembly kit, which is optionally preassembled with the motor, is available for the optimum installation of slip-on shaft and hollow shaft motors and comprises a torque arm, clamping element and centering socket (only required for hollow shaft motors). This does not only facilitate the whole drive engineering, but the new torque arm increases the control performance, the accuracy and dynamics.

  • Compensation of axial and radial movements in the micrometer range

  • Extremely stiff torque transfer

  • 50% prolongation of the motor bearing replacement interval to 60,000 operating hours

  • Perfectly adjusted mechatronic solution for connecting motors to the machine