Motors with planetary gearbox

Servomotors with planetary gear units are the optimum choice for motion control applications where high to very high requirements are placed on precision and dynamic performance. Depending on the actual requirement, three different versions are available:


Motors with planetary gearbox 1FT7 with SP+ gearbox

Portlet picture Motors with planetary gearbox 1FT7 with SP+ gearbox

  • Torsional backlash: ≤ 4 / ≤ 6 arcmin (one- / two-stage)

  • Efficiency: > 94 / > 97 % (one- / two-stage)

  • Nominal ratio: 4 to 50

  • Mounting type: Coaxial with a coupling

  • Degree of protection: IP65

  • Mechanical options: Solid shaft with/without key


Motors with planetary gearbox 1FK7 with LP+ gearbox

Portlet picture Motors with planetary gearbox 1FK7 with LP+ gearbox

  • Torsional backlash: ≤ 12 arcmin

  • Efficiency: > 97 %

  • Nominal ratio: 5 and 10

  • Mounting type: Coaxial with a coupling

  • Degree of protection: IP64

  • Mechanical options: Solid shaft with key



Motors with planetary gearbox 1FK7 with SP+ gearbox

Portlet picture Motors with planetary gearbox 1FK7 with SP+ gearbox

  • Torsional backlash: ≤ 4 / ≤ 6 arcmin (one- / two-stage)

  • Efficiency: > 94 / > 97 % (one- / two-stage)

  • Nominal ratio: 4 to 50

  • Mounting type: Coaxial with a coupling

  • Degree of protection: IP65

  • Mechanical options: Solid shaft with/without key


Motors with planetary gearbox 1FK7 DYA

portlet picture Motors with planetary gearbox 1FK7 DYA

  • Torsional backlash: ≤ 8 arcmin

  • Efficiency: > 97 %

  • Nominal ratio: 5 and 10

  • Mounting type: Coaxial, mounted directly

  • Degree of protection: IP64

  • Mechanical options: Particularly compact, solid shaft with key