Solutions for warping machines

Description

On a warping machine, threads are placed in groups on a cone-shaped roller at one end, and this continues until the full number of warp threads is reached. Only then thread groups are wound together onto the beam (rewound).

Sample solution

The use of SIMOTION D provides lots of performance benefits because drive components and machine control are combined on a single System.

All benefits at a single glance

  • Performance benefits
    based on motion and machine control combined in a single system

  • Greater flexibility
    through process optimization at the software level

  • Easer maintainability
    through teleservice extending to I/Os