Detailed solutions

SIMOTION TRC1000

This entry-level solution is limited to the core task and is therefore recommended for the price-sensitive segments of the printing industry. The sensor uses white light and high-quality gray value acquisition, automatically detects all the commonly used wedge and block marks in standard colors, measures up to two marks against one another and communicates with the integrated register control via PROFINET IO with IRT.

More detailed information and technical data are provided in the flyer "SIMOTION TRC1000" under Marketing Material (on the right).

SIMOTION TRC3000

With this solution, a powerful RGB sensor does not only detect standard colors, but also difficult to handle special colors and lacquers on low-contrast or reflecting materials. Depending on the operating mode used, the smart sensor automatically measures up to 3 or 20 print marks and is directly connected to the SIMOTION controller of the printing unit via PROFINET IO with IRT.

More detailed information and technical data are provided in the flyer "SIMOTION TRC3000" under Marketing Material (on the right).

SIMOTION TRC5000

The SIMOTION TRC5000 register control measures point marks using a smart CCD camera which – in contrast to sensor-based systems – simultaneously measures all point marks of a printed page and at a defined scanning time. The result: A particularly high measuring and repeat accuracy. The live camera pictures facilitate the setup and monitoring of materials and print marks.

More detailed information and technical data are provided in the flyer "SIMOTION TRC5000" under Marketing Material (on the right).

02/19/2014 | Author: Name