Digital Printing

Future-oriented - Individual and flexible

Description

Large-format flatbed printing, inkjet rotary printing, printing on tubes, drinking mugs or footballs. Digital printing machines enable individualized printing of just about any object or printing substrate. The drive and automation tasks in these machines are as diverse as the options offered by digital printing. Siemens offers the right solutions and products.

Example solution: Inkjet rotary printing

Minimum speed ripple and stable tension ratios are the basic requirements for a perfect print result. This is based on ideal interaction between the drive system and the print modules. Synchronized, high-performance servo drives ensure smooth web travel. The print heads receive the information on web speed/position directly from the drive system via a high-precision, parameterizable pulse output. Additional units of equipment such as tensioning stations, variable-format folders, or converting modules for finishing can be integrated easily and flexibly into the software concept. The Siemens product portfolio combined with our application solutions – the perfect solution for your digital printing machines.

Your advantages

  • High level of speed stability for linear and rotary drives

  • Parameterizable incremental pulse output for controlling the print heads

  • Field-proven print-specific application solutions

  • Standard drive concept for all tasks

  • Efficient engineering tools for configuring and programming