Solution for electronic transfer systems

Description

Electronic transfer systems are used to transport workpieces within a press by transfer tools or large-part presses. These electrically driven transfers are very flexible and mobile. They are designed as stand-alone machines or integrated as a universal transfer in the press. The part transport is performed in the press cycle from one stage to the next by a gripper or suction system with two or three Cartesian directions of motion.

Solution example for electronic transfer systems

For fast and flexible adaptation to current as well as future production requirements, the electronic SIMOTION transfer control SimoTrans is based on the platform-independent SIMOTION motion control system and the SINAMICS drive platform.

Benefits

  • High availability
    through the use of a special electronic master value coupling

  • Intelligent software concepts
    for flexible parameterization of the motion sequence

  • Short production times
    for example, for maintenance and start-up after a tool change

  • Dynamic and low-stress motion control
    through electronic cams including polynomials of the fifth order

  • Effective setting up process
    with the aid of a mobile panel including safety engineering