LabVIEW interface for SINAMICS drives

communication between PC and SINAMICS


  • The SINAMICS drive is controlled via LabVIEWTM.

  • The converted functionality permits the control of a SINAMICS G/S drive via a standard PC with LabVIEWTM.

  • No additional hardware is required.

  • Cycle times up to 8 ms for Windows and up to¬†1 ms for Real Time Operating System (RTOS) can be implemented.

  • Predefined VIs (virtual instruments): Standard telegram 1 (speed control), standard telegram 111 (position control), free telegram configuring or communication.

Application example

Test stands labview