Integration of MATLAB

Simulink models with SINAMICS or SIMOTION

Advantages

  • MATLAB/Simulink┬« allow processes and control algorithms to be modelled and simulated graphically.

  • Simulink allows the models to be compiled into C/C++ code.

  • The code can then be included in a SINAMICS or SIMOTION project, and called and executed from the DCC.

  • The targets handle the fully-automatic creation of DCC blocks. The code generation can be started directly with Simulink.