Drive components for Servo pumps

The efficient solution for modern hydraulic systems

Description

High efficiency, superior dynamics and low noise emission are crucial criteria when developing new hydraulic systems.

Our solution is based on the SINAMICS S120, SINAMICS G120 and SINAMICS V20 frequency converters in combination with SIMOTICS S-1FK7, SIMOTICS S-1FT7, SIMOTICS M-1PH8 and SIMOTICS GP 1LE1 motors. Our portfolio supports the appropriate, tailored combination of products – from top performance through to cost efficiency requirements.

The functional principle used is simple: Oil is only moved when required.

It’s not the pump, but the pump drive that makes the difference. This is why our solution can be combined with most of the hydraulic pumps.

Our servo pump only generates the amount of energy that is required in the relevant process phase. This yields a large savings effect, particularly during times in which the hydraulic cylinder rests and therefore no power (intervals) or little power (maintaining pressure with inactive cylinder) requires. During a break, the pump is virtually stopped and requires significantly less energy compared to solutions during which the pump must continue running.

Our products combine the benefits provided by hydraulics and drives, update each hydraulic system to the state of the art and open up numerous new optimization possibilities for every machine.

Benefits compared to conventional hydraulic solutions

  • Up to 70% energy cost savings

  • The noise level is reduced significantly

  • The oil is heated less

  • The space required is reduced through the more compact setup

  • Convenient integration and commissioning

  • Monitoring of all relevant parameters

  • Simplification of the hydraulic system


Servo pump with SINAMICS S120 – for flexible applications

  • SIMOTICS S-1FK7, SIMOTICS S-1FT7, SIMOTICS M-1PH8

  • Superior dynamics

  • Utmost efficiency

  • Servo and vector control

  • Pressure and volume flow control via Drive Control Chart (can be freely programmed)

  • User-defined operator interfaces can be set up (Web Server)


Servo pump - Energy-saving pump design for hydraulic machines



Servo pump with SINAMICS G120 – for efficient applications

  • SIMOTICS GP 1LE1

  • Average dynamics

  • High efficiency

  • Average precision

  • Vector control (with and without encoder)

  • Pressure and volume flow control via technology controller

  • Simple implementation


Inverters and motors for servo pumps



Servo pump with SINAMICS V20 – for basic applications

  • SIMOTICS GP 1LE1

  • Average dynamics

  • High efficiency

  • U/f controller

  • Pressure and volume flow control via technology controller

  • Simple implementation

  • Cost-optimized


Tabular overview about the possible combinations of SINAMICS with SIMOTICS

Inverter

SINAMICS S120

SINAMICS G120

SINAMICS V20

Motor

SIMOTICS S-1FK7
SIMOTICS S-1FT7
SIMOTICS M-1PH8

SIMOTICS GP 1LE1

SIMOTICS GP 1LE1

Degree of efficiency (Motor + Inverter)

+++

++

++

Dynamics (Motor + Inverter)

+++

++

+

Precision

+++

++

+

Torque and open-loop / closed-loop
speed control

Servo and vector control

Vector control
(with and without encoder)

U/f controller

Pressure and volume flow control

Drive Control Chart

Technology controller

Technology controller

Programming of user-defined functions

Yes

No

No

Web Server

Yes

No

No

Communication

PROFINET, PROFIBUS

PROFINET, PROFIBUS

USS, Modbus


Engineering and commissioning

The SIZER engineering tool supports the convenient selection of components, the commissioning (incl. monitoring of important parameters) is perfomed via the STARTER commissioning tool (except for SINAMICS V20).