SIMOCRANE Drive-Based Technology

SIMOCRANE Drive-Based Technology - description

SIMOCRANE Drive-Based Technology is drive-based – and offers a compact functional scope within the SINAMICS environment. Highlights of Drive-Based Technology are fast commissioning by using standard applications and a high degree of flexibility through the appropriate adaptation possibilities.

  • SIMOCRANE Drive-Based Technology V1.0 is based on hardware SINAMICS CU310

  • SIMOCRANE Drive-Based Technology V1.0 SP1 is based on SINAMICS CU310-2


SIMOCRANE Drive-Based Technology - typical applications

Mid-performance cranes in harbors and in industry

SIMOCRANE Drive-Based Technology - benefits

  • Favorably-priced solution

  • Fast commissioning
    using standard applications