RCMS Server and operator stations

Crane management at the control technology level

Central data acquisition and archiving

The RCMS server acquires the operating data and fault messages output by the CMS stations on the cranes. Further, all cranes can be accessed from here via remote access.

Plant-wide visualization

Via one or several central operator stations, you can obtain an overview about the entire plant and can retrieve detailed information directly from the crane, if required.

Remote control

Depending on the plant / system configuration, you can thus implement a remote control for cranes.

Downtime monitoring & reporting

The WinCC Downtime Monitor allows to determine the crain availability and perform reporting with regard to the throughput performance.