SIMOCRANE CMS Options

Extended Crane Management System functions

CMS Option - Condition Monitoring

The Condition Monitoring option allows, among others, to implement a high-speed trace funktion. Highly dynamic parameters such as current, torque, vibrations, etc. can be either acquired via the crane controller or using special sensors.


CMS Option - Remote access

The WinCC Web Navigator allows to implement the remote access to a CMS station. Thus, service technicians can assess the situation on a specific crane from a central point within the system.


CMS Option - Data Monitor

The WinCC DataMonitor allows to create graphic evaluations and reports, both locally on the crane and via remote access from a conventional Windows PC using an Internet Explorer.