SIMOCRANE TPS 3D-Sensor

Highly precise laser measurement system for tool position measurement

SIMOCRANE TPS, 3D-Sensor – Description

The SIMCRANE TPS 3D-Sensor is a mechanical swivel platform on which a contact-free measuring laser scanner is installed. The operating mode is controlled by the application software installed on the SIMOCRANE Sensor Controller. The operating modes include:

  • 3D scan, continuous swiveling back and forth

  • 2D scan, swiveling to a specified target position


The different operating modes can also be combined into one sequence.top of page

SIMOCRANE TPS, 3D-Sensor – Typical fields of application

Harbor area:

  • Container detection under ship to shore cranes (STS)

  • Vehicle detection under ship to shore cranes (STS)

  • Vehicle position detection under ship to shore cranes (STS)


SIMOCRANE TPS, 3D-Sensor – Overview about the technology

*) Non-parameterized objects are not measured

Accuracy

+/-5cm measurement accuracy with a range of max. 30m on natural surfaces with 10% remission (black mat)

Object recognition

Terminal container means of transport (truck) (max. 8) * ISO container (preconfigured)


SIMOCRANE TPS, 3D-Sensor – Brief overview of its strengths

  • Range of max. 30m on natural surfaces (black mat) with 10% remission

  • Swivel range of max. 135 deg

  • Superior accuracy

  • High measurement rate

  • Convenient installation