Flying roll change (splice control)

Description

The splice control application forms the platform to develop a position-based solution to implement a flying roll change.

Function overview

  • Scalable solution (fast outputs, standard outputs)

  • Position-based calculation to control outputs for the press roll and knife

  • Dead time compensation

  • Optional: Position monitoring

  • Referencing via probe or sensor


Converting-Toolbox

It includes standardized functions for a flying roll change, and can run on the following automation platforms

SIMOTION

For high performance motion control applications with central intelligence combined with SINAMICS S120 drive systems


SINAMICS

For drive-based applications with process-related implementation of the closed-loop control in the SINAMICS S120 drive system using DCC (Drive Control Chart)


Additional standard applications associated with the splice control application from the Converting Toolbox

Winder

Tension control

Axis function block

Diagnostic pages