Easier, faster and further with the Siemens technology

SINUMERIK for Aerospace: High speed, high precision manufacturing with innovative CNC technology

Description

Faster – higher – further: The requirements placed on aircraft - and thus on the relevant manufasturing processes applied – are continuously increasing. It is good to see that aircraft and aircraft engine manufacturers can relay on a partner such as Siemens who, as a single source supplier, is able to meet all requirements placed on the state-of-the-art Aerospace automation technology. With SINUMERIK, you can count on excellent know-how in all the relevant Aerospace CNC technologies. Our cooperation with, among others, machine manufacturers and CAD/CAM resp. tool process monitoring system providers ensures utmost compatibility - and enables you to get quickly from the programming to the first workpiece.

Typical fields of application

With the CNC SINUMERIK, Siemens offers manufacturing solutions for all the requirements placed in the Aerospace industry:

  • Aerostructures:
    The increased demand for higher process reliability, higher productivity and even more progress has far reaching consequences for the manufacture of structural components.

  • Engine components:
    High-end grinding, milling and turning are established methods which are used to efficiently manufacture turbines.

  • Composites:
    Today, composite materials are in most cases still designed manually. There is a growing tendency to speed up the processes used by applying automation solutions.

  • Assembly:
    The assembly of aircraft components requires utmost precision and superior quality in all process steps. Of course, this also applies to the assembly of subcomponents. All steps must be completely reproducible.


All benefits at a single glance

  • High-end solutions and optimized CAD/CAM CNC process chain
    to ensure utmost productivity

  • Integral and scalable solutions
    from the machine concept to safety concepts through to services (consulting, training, etc.)

  • Know-how in all the relevant CNC technologies: 5-axis machining, multitasking machining, CNC laser cutting, CNC water jet cutting, robotics, Additive Manufacturing


Benefits from our products and solutions

Easily implement new technologies through SINUMERIK 840D sl Open Architecture

For example, composite machining such as automated fiber placement


High cutting volume with SINUMERIK MDynamics

Dynamic 5-axis machining for superior cutting volume, together with maximum precision


Perfectly tailored process chain with SINUMERIK 840D sl and NX

Consistent CAD/CAM CNC integration with SINUMERIK 840D sl and the NX CAD/CAM system


Superior availability through IT integration with SINUMERIK Integrate

Optimal acquisition and visualization of machine and operating data