STARTER Commissioning Software

Commissioning and diagnostics - intelligent and simple

The STARTER commissioning tool supports you when parameterizing, commissioning, troubleshooting and when service is required. A real highlight: Using STARTER, you can import all of the relevant data from the electronic type plates of the drive components. This speeds up parameterization, helps avoid possible incorrect entries and therefore significantly reduces your costs. You can check your parameterization and automatically optimize it using the integrated test functions. Setpoints and actual values can be traced and displayed in the and frequency domains. Further, STARTER offers a graphic configuring interface. This provides a good overview, simple handling and allows safety acceptance reports to be automatically generated.



Engineering tool SINAMICS DCC (Option for the commissioning software STARTER)

engineering tool SINAMICS DCC

The optional engineering tool SINAMICS Drive Control Chart (SINAMICS DCC) for the STARTER commissioning tool enables you to create your own and complex technology functions based on graphical signal processing charts with interconnected blocks. By simple graphical configuration, the device functionality can be individually expanded with closed-loop control, mathematical, and logic functions, and enables optimum adaptation to the drive task.
You will find more information on SINAMICS DCC under SINAMICS S120 - technology functions:


STARTER - simple and efficient parameterization

  • Fast commissioning with few parameters

  • Expert mode with all parameters

  • Support of service and diagnostic functions directly at the device or via teleservice access